IESNA:LM-63-2002
[TEST]P954543
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55231
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7647.7 8640.8 9630 10467.1 11106.3 11494.4 11779.8 12076.6 12358.1 12681.5
13077.2 13503.4 14032.2 14610.6 15333.5 16364.6 17787.6 19712.9 22254.5 25507.6
29719.6 34768.6 39448.6 42165.2 41647.8 37660.3 30271.3 21961.5 14093.1 10018.1
6913.4 4333.7 2412.3 525.1 0 0 0
7647.7 8492.4 9390.3 10120.9 10665 11022.6 11269.9 11540.1 11825.4 12118.4
12487.5 12928.8 13442.5 14013.2 14698.1 15596 16802.2 18396.4 20435.8 23270.4
26964.9 30511 32249.8 31652.5 29556 26040.3 20500.5 13872.4 7491.7 4425
2438.9 1092 422.3 53.3 0 0 0
7647.7 8404.9 9101.2 9611 9995.3 10227.4 10391 10604.1 10790.5 10969.4
11220.5 11555.3 11951 12331.5 12738.6 13237 13823 14526.9 15390.6 16254.3
16516.8 15649.3 13453.9 10878 8009.2 5558.9 3926.6 2834.6 1989.9 1430.6
966.4 578.3 323.4 144.6 26.6 0 0
7647.7 8188 8705.5 9086 9306.6 9420.8 9500.7 9534.9 9512.1 9424.6
9295.2 9226.7 9150.6 8968 8568.5 7997.8 7404.2 6837.3 6350.3 6019.3
5851.8 5699.6 5490.4 5136.5 4866.4 4657.1 4010.3 3249.3 2145.9 1502.9
1073 745.7 494.6 213.1 30.4 0 0
7647.7 7971.1 8344 8625.6 8777.8 8815.8 8728.3 8492.4 8111.9 7617.3
7084.6 6654.7 6373.1 6201.9 6064.9 5863.3 5574.1 5296.3 5079.5 4965.3
4965.3 4995.8 5003.4 4972.9 4748.4 4253.8 3728.7 3378.7 2846 2286.7
1658.9 1088.2 593.6 232.1 15.2 0 0
7647.7 7796.1 7974.9 8180.4 8328.8 8313.6 8111.9 7720 7244.4 6799.2
6430.2 6167.6 6015.5 5901.3 5768.1 5562.7 5273.5 4923.5 4581 4310.9
4166.3 4185.3 4303.3 4383.2 4352.7 4219.6 3930.4 3462.4 2941.1 2450.3
1989.9 1563.8 1137.6 662 285.4 0 0
7647.7 7560.2 7617.3 7761.9 7921.7 7997.8 7879.8 7621.1 7331.9 7073.2
6810.7 6513.9 6205.7 5905.1 5612.1 5303.9 4965.3 4607.7 4269 3991.3
3744 3534.7 3355.9 3241.7 3207.5 3196.1 3135.2 2998.2 2762.3 2431.3
1875.8 1286 711.5 376.7 137 0 0
7647.7 7404.2 7263.4 7293.9 7526 7822.7 8054.8 8073.9 7910.3 7651.5
7350.9 6993.3 6578.6 6141 5726.3 5330.6 4953.9 4588.6 4261.4 4006.5
3820.1 3698.3 3599.4 3477.6 3291.2 2998.2 2693.8 2473.1 2275.3 2054.6
1765.4 1365.9 878.9 509.8 167.4 0 0
7647.7 7217.8 6890.6 6841.1 7069.4 7643.9 8260.3 8549.5 8462 8134.7
7742.8 7343.3 6921 6453 5985 5528.4 5098.5 4702.8 4356.5 4090.2
3888.5 3747.8 3690.7 3652.6 3568.9 3386.3 3165.6 2914.5 2659.6 2362.8
2001.3 1560 1149.1 722.9 235.9 0 0
7647.7 7039 6548.1 6304.6 6422.6 7000.9 7849.4 8530.4 8694.1 8408.7
7933.1 7476.5 7054.2 6612.8 6175.3 5737.7 5303.9 4881.6 4512.5 4231
3995.1 3839.1 3724.9 3675.5 3603.2 3470 3279.8 3066.7 2834.6 2575.9
2218.2 1761.6 1293.6 711.5 220.7 7.6 0
7647.7 6879.1 6338.9 6019.3 6064.9 6582.4 7366.2 8051 8435.3 8328.8
7929.3 7476.5 7054.2 6635.6 6224.7 5813.8 5387.7 4969.1 4603.9 4295.7
4033.1 3854.3 3721.1 3641.2 3557.5 3405.3 3180.8 2937.3 2693.8 2408.5
2054.6 1590.4 1156.7 616.4 167.4 0 0
7647.7 6848.7 6205.7 5760.5 5676.8 6019.3 6631.8 7331.9 7796.1 7841.8
7594.5 7210.2 6829.7 6475.8 6125.8 5749.1 5353.4 4953.9 4584.8 4269
3998.9 3804.8 3637.4 3485.2 3302.6 3032.5 2655.8 2218.2 1807.3 1468.7
1133.8 757.2 460.4 232.1 19 0 0
7647.7 6662.3 5870.9 5246.9 4938.7 4953.9 5147.9 5410.5 5619.7 5730.1
5730.1 5593.1 5418.1 5231.7 5026.2 4809.3 4596.2 4364.2 4086.4 3801
3527.1 3215.1 2891.7 2610.1 2324.8 1940.5 1560 1282.2 1061.6 844.7
620.2 384.3 178.8 49.5 0 0 0
7647.7 6525.3 5615.9 4858.8 4390.8 4189.1 4124.4 4116.8 4094 4059.8
3987.5 3850.5 3686.9 3492.8 3264.6 3078.1 2895.5 2754.7 2663.4 2625.3
2575.9 2469.3 2298.1 2081.2 1822.5 1552.4 1301.3 1080.6 871.3 681.1
487 273.9 118 19 0 0 0
7647.7 6456.8 5444.7 4619.1 4075 3804.8 3664.1 3542.3 3405.3 3253.1
3116.2 3005.8 2880.3 2777.5 2655.8 2534 2404.7 2237.2 2050.8 1894.8
1735 1590.4 1464.9 1365.9 1255.6 1118.6 966.4 814.2 650.6 498.4
338.6 213.1 102.7 3.8 0 0 0
7647.7 6399.7 5342 4493.5 3922.8 3618.4 3432 3253.1 3081.9 2910.7
2747.1 2606.3 2473.1 2340 2218.2 2100.3 1974.7 1845.3 1723.6 1594.2
1472.5 1365.9 1270.8 1168.1 1046.3 939.8 818 681.1 525.1 388.1
281.6 167.4 57.1 0 0 0 0
7647.7 6453 5376.2 4512.5 3896.2 3538.5 3298.8 3116.2 2960.2 2808
2655.8 2511.2 2362.8 2229.6 2107.9 1986.1 1860.6 1723.6 1586.6 1445.8
1324.1 1221.4 1133.8 1057.7 981.6 897.9 783.8 658.2 547.9 452.8
350 239.7 87.5 0 0 0 0
7647.7 6483.4 5414.3 4539.2 3880.9 3447.2 3192.3 3028.7 2884.1 2731.9
2587.3 2442.7 2313.3 2191.6 2077.4 1955.7 1833.9 1697 1560 1423
1301.3 1213.7 1141.5 1080.6 1008.3 909.4 776.2 665.8 582.1 494.6
388.1 258.7 102.7 30.4 0 0 0
7647.7 6483.4 5456.1 4573.4 3869.5 3374.9 3104.7 2948.8 2804.2 2659.6
2499.8 2362.8 2244.9 2115.5 1989.9 1864.4 1735 1605.6 1476.3 1354.5
1255.6 1190.9 1130 1065.4 966.4 829.5 662 582.1 498.4 407.1
296.8 156 64.7 15.2 0 0 0
7647.7 6612.8 5619.7 4733.2 3964.6 3390.1 3085.7 2922.1 2777.5 2655.8
2515 2381.8 2252.5 2126.9 1997.5 1872 1742.6 1617.1 1499.1 1392.6
1305.1 1236.6 1168.1 1084.4 962.6 768.6 578.3 498.4 418.5 331
235.9 137 72.3 30.4 7.6 0 0
7647.7 6688.9 5730.1 4843.6 4048.3 3443.4 3104.7 2925.9 2785.1 2655.8
2522.6 2393.2 2267.7 2142.1 2020.4 1898.6 1773.1 1651.3 1537.2 1434.4
1346.9 1274.6 1198.5 1103.4 970.2 768.6 570.7 490.8 407.1 323.4
224.5 133.2 76.1 38 19 0 0
7647.7 6719.3 5802.4 4938.7 4124.4 3538.5 3120 2944.9 2788.9 2678.6
2553 2427.5 2305.7 2184 2066 1951.9 1830.1 1708.4 1594.2 1480.1
1388.8 1312.7 1232.8 1145.3 981.6 780 605 528.9 441.4 353.9
251.1 152.2 91.3 57.1 34.2 15.2 0
7647.7 6932.4 6133.4 5307.8 4489.7 3770.6 3264.6 2983 2830.8 2709
2598.7 2484.6 2370.4 2256.3 2138.3 2020.4 1902.4 1780.7 1670.3 1563.8
1468.7 1381.2 1293.6 1194.7 1073 917 722.9 616.4 525.1 433.8
331 209.3 129.4 83.7 60.9 30.4 0
7647.7 7092.2 6434 5699.6 4915.9 4170.1 3546.1 3078.1 2846 2709
2598.7 2488.4 2378 2263.9 2149.7 2028 1898.6 1780.7 1666.5 1560
1472.5 1381.2 1286 1179.5 1061.6 932.2 783.8 658.2 566.9 475.6
380.5 273.9 140.8 83.7 53.3 26.6 0
7647.7 7244.4 6784 6201.9 5551.3 4836 4135.9 3462.4 2952.6 2735.7
2606.3 2488.4 2378 2263.9 2142.1 2024.2 1898.6 1773.1 1651.3 1521.9
1400.2 1286 1179.5 1080.6 996.9 897.9 776.2 646.8 525.1 429.9
346.2 258.7 144.6 64.7 34.2 11.4 0
7647.7 7487.9 7267.2 6928.6 6380.7 5752.9 5125.1 4485.9 3656.5 2990.6
2674.8 2526.4 2404.7 2286.7 2172.6 2054.6 1932.9 1811.1 1685.5 1552.4
1426.8 1301.3 1187.1 1080.6 977.8 871.3 757.2 646.8 525.1 399.5
308.2 216.9 137 72.3 34.2 15.2 0
7647.7 7739 7784.7 7739 7476.5 7065.6 6578.6 6038.3 5345.8 4451.7
3527.1 2842.2 2515 2366.6 2256.3 2149.7 2035.6 1936.7 1841.5 1727.4
1613.3 1472.5 1331.7 1202.3 1099.6 1000.7 1099.6 1152.9 871.3 696.3
460.4 338.6 194 95.1 45.7 22.8 0
7647.7 7986.4 8317.4 8587.5 8694.1 8610.4 8340.2 7986.4 7655.3 7259.6
6654.7 5832.8 4870.2 3888.5 3093.3 2671 2549.2 2457.9 2298.1 2153.5
2043.2 1944.3 1803.5 1700.8 1792.1 1860.6 1567.6 1190.9 722.9 540.3
403.3 293 197.9 114.1 57.1 19 0
7647.7 8237.5 8857.7 9436 9865.9 10113.3 10128.5 9987.7 9854.5 9812.7
9786 9671.9 9447.4 9165.9 8808.2 8393.5 7872.2 7373.8 7198.8 7853.2
9272.4 10623.1 10824.8 9382.7 6620.4 3922.8 2317.1 1457.3 1008.3 738.1
559.3 403.3 273.9 156 60.9 15.2 0
7647.7 8481 9352.3 10216 10938.9 11403.1 11623.8 11699.9 11776 11909.1
12114.6 12380.9 12700.6 12993.5 13286.5 13507.2 13857.2 14485 15656.9 17574.6
20062.9 22760.5 25393.5 27417.7 27653.6 25755 22109.9 17274 12061.3 7537.4
4379.4 2606.3 1483.9 559.3 171.2 7.6 0
7647.7 8568.5 9576.8 10577.5 11406.9 11954.8 12228.8 12346.7 12457 12609.2
12818.5 13069.6 13396.8 13727.9 14085.5 14572.5 15272.6 16292.3 17799 19887.9
22661.6 26321.9 31313.8 37508.1 41503.2 40536.8 37572.8 33494 29091.8 24914.1
20641.3 15927.1 10900.9 6407.3 2598.7 654.4 0
7647.7 8633.2 9729 10870.4 11776 12369.5 12662.5 12750 12795.7 12818.5
12875.6 12951.7 13050.6 13092.5 13225.6 13522.4 14043.7 14873.1 16216.2 18190.9
20850.5 24560.2 30141.9 38345.2 49253.6 52723.7 49923.3 46601.7 42926.2 39098.5
33452.1 26139.2 18217.6 11091.1 4379.4 1400.2 0
7647.7 8777.8 10071.4 11391.7 12483.7 13145.7 13336 13218 12936.5 12529.3
12080.4 11650.4 11224.3 10828.6 10634.5 10866.6 11878.7 13674.6 15847.2 17882.7
19811.8 22060.5 25134.8 29567.4 38056 48222.5 46148.9 41221.6 37987.5 35773.1
32618.9 28056.9 21919.7 15257.4 5966 981.6 0
7647.7 8853.9 10425.3 11863.5 13012.5 13571.9 13560.4 13077.2 12312.5 11505.8
10741.1 10101.8 9607.2 9318.1 9603.4 11022.6 13438.7 16391.2 19507.4 22791
26382.8 29803.3 33067.9 36853.7 42450.6 49596.1 50984.8 47301.8 43169.7 38934.9
33904.9 27151.3 19153.6 9272.4 3629.8 407.1 0
7647.7 8971.8 10501.4 12015.7 13187.6 13750.7 13511 12658.7 11581.9 10718.2
9949.7 9337.1 8899.5 8800.6 9626.2 11814 15063.4 19145.9 24179.8 30297.9
37005.9 43904 50798.4 56996.5 64039.2 70515.1 72155 69191 63540.8 56003.4
46091.8 32443.9 21056 11642.8 5615.9 650.6 0
7647.7 8979.4 10520.4 12015.7 13149.5 13651.8 13408.3 12578.8 11509.6 10550.8
9782.2 9181.1 8785.4 8842.4 9991.5 12571.2 16292.3 21170.1 27368.2 34422.4
41613.5 48652.5 55733.3 63031 71283.7 77283.9 77622.5 72889.3 64640.4 53728.1
42321.2 31435.6 20542.3 11951 4737 597.4 0
7647.7 8979.4 10482.3 11924.4 12963.1 13438.7 13381.6 12845.1 12019.5 11113.9
10307.3 9706.1 9291.4 9257.2 10162.7 12430.4 15755.8 19731.9 24377.6 29529.4
34677.3 39848.1 44817.2 49809.1 56650.2 63354.4 65146.5 61809.6 56136.6 48751.4
40506.3 31397.5 23647.1 14081.7 5345.8 471.8 0
7647.7 8876.7 10276.9 11589.5 12540.7 13027.8 13183.8 13096.3 12734.8 12190.7
11585.7 11003.6 10501.4 10231.2 10482.3 11711.3 13944.7 16825 19895.5 22741.5
25488.6 27900.9 30176.2 33357 39406.7 45483 44699.2 39539.9 34776.2 30564.3
25306 19016.6 12757.6 6205.7 1742.6 213.1 0
7647.7 8872.9 10124.7 11277.5 12110.8 12575 12841.3 13012.5 13100.1 13126.7
13081 12951.7 12791.9 12616.8 12590.2 12898.4 13842 15493.3 17806.6 20439.6
23456.8 27200.8 32147.1 38569.7 45319.4 46590.3 39520.9 30541.4 22463.8 16357
12837.5 9378.9 6803.1 4002.7 1114.8 45.7 0
7647.7 8663.6 9717.6 10687.8 11395.5 11821.6 12137.4 12411.4 12666.3 12989.7
13339.8 13689.8 14135 14561.1 15139.5 16003.2 17247.3 19024.2 21714.2 25382.1
29864.2 35065.4 41244.5 48154 50631 46982.2 38356.6 28783.6 19438.9 14020.8
10143.7 6768.8 4075 939.8 22.8 0 0
7647.7 8640.8 9630 10467.1 11106.3 11494.4 11779.8 12076.6 12358.1 12681.5
13077.2 13503.4 14032.2 14610.6 15333.5 16364.6 17787.6 19712.9 22254.5 25507.6
29719.6 34768.6 39448.6 42165.2 41647.8 37660.3 30271.3 21961.5 14093.1 10018.1
6913.4 4333.7 2412.3 525.1 0 0 0
